How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.38 |
| BD: | 9 | AE2: | 0.97 |
| BF: | 0.53 | AB: | 6.76 |
| T: | 2.688 | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AJ: | 7.25 | D: | 4.88 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Assembly: | YF-2 |
| Gear Type: | Worm | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

