How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 2.688 | D: | 4.88 |
| LQ1: | 8.61 in | AF: | 0.38 |
| LL: | 5.25 in | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| G: | 3.63 | BF: | 0.53 |
| AB: | 6.76 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Service Factor: | 1 | Bore Code: | 43 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 70 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

