How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | T: | 2.688 |
| I: | 7.5 in | BF: | 0.53 |
| V: | 4.26 in | AK: | 8.5 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 8.04 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

