How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 5.25 in | AK: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| D: | 4.88 | P: | 4.62 in |
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | T: | 2.688 |
| BD: | 9 | H: | 0.53 in |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

