How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.53 |
| LL: | 5.25 in | AJ: | 7.25 |
| I: | 7.5 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | BD: | 9 |
| G: | 3.63 | T: | 2.688 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio: | 5:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Output RPM: | 341 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

