How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.688 |
| D: | 4.88 | H: | 0.53 in |
| AB: | 6.76 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LL: | 5.25 in | AJ: | 7.25 |
| BF: | 0.53 | I: | 7.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| BE1: | 0.5 in | P: | 4.62 in |
| AG: | 10.5 | G: | 3.63 |
| AK: | 8.5 | LQ1: | 8.61 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Series Code: | OE | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

