How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 15.19 | AG: | 10.5 |
| T: | 2.688 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.14 | Series Code: | OE |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

