Grove Gear 52YF-2-2.688-180TC-60-L3
Part #:52YF-2-2.688-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| BF: | 0.53 | D: | 4.88 |
| LQ1: | 8.61 in | P: | 4.62 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 2.688 |
| BD: | 9 | LL: | 5.25 in |
| AK: | 8.5 | V: | 4.26 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | AB: | 6.76 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

