Grove Gear 52YF-2-2.688-180TC-60-L4
Part #:52YF-2-2.688-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | T: | 2.688 |
| G: | 3.63 | BD: | 9 |
| AG: | 10.5 | BE1: | 0.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| D: | 4.88 | LQ1: | 8.61 in |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | AA: | 15.19 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YF-2 | Model Code: | 52YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio: | 60:1 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

