Grove Gear 52YF-2-2.688-180TC-60-L9
Part #:52YF-2-2.688-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.688 |
| AA: | 15.19 | D: | 4.88 |
| BF: | 0.53 | I: | 7.5 in |
| P: | 4.62 in | LL: | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | AB: | 6.76 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AK: | 8.5 | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 4.27 | Model Code: | 52YF |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

