How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.688 |
| LQ1: | 8.61 in | AG: | 10.5 |
| D: | 4.88 | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| LL: | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.97 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

