How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| P: | 4.62 in | AF: | 0.38 |
| AG: | 10.5 | T: | 2.688 |
| LL: | 5.25 in | BF: | 0.53 |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | BE1: | 0.5 in |
| D: | 4.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | AE2: | 0.97 |
| BD: | 9 | LQ1: | 8.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

