How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 3.63 | LQ1: | 8.61 in |
| V: | 4.26 in | LL: | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 6.76 | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.53 |
| T: | 2.688 | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 43 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 19.4 | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

