How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 2.688 |
| BD: | 9 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | P: | 4.62 in |
| D: | 4.88 | AK: | 8.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 10.5 |
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 100:1 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 43 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 2.07 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

