How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
| AA: | 15.19 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| G: | 3.63 | T: | 2.688 |
| D: | 4.88 | I: | 7.5 in |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| BD: | 9 | AJ: | 7.25 |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Model Code: | 52YF | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

