How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | BF: | 0.53 |
| AE2: | 0.97 | V: | 4.26 in |
| T: | 2.688 | H: | 0.53 in |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 11.3 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210TC |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

