How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | I: | 7.5 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| T: | 2.688 | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Ratio: | 20:1 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Bore Code: | 43 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

