How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BD: | 9 |
| LL: | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AB: | 6.76 | AK: | 8.5 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BF: | 0.53 | T: | 2.688 |
Technical Specifications
| Bore Code: | 43 | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

