Grove Gear 52YF-2-2.688-210TC-30-L3
Part #:52YF-2-2.688-210TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | BE1: | 0.5 in |
| AB: | 6.76 | T: | 2.688 |
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AJ: | 7.25 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Bore Code: | 43 |
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

