Grove Gear 52YF-2-2.688-210TC-30-L9
Part #:52YF-2-2.688-210TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 8.5 | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | BE1: | 0.5 in |
| T: | 2.688 | AB: | 6.76 |
| G: | 3.63 | H: | 0.53 in |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Model Code: | 52YF | Ratio: | 30:1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 8.04 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

