How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 4.62 in | D: | 4.88 |
| BF: | 0.53 | LQ1: | 8.61 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | G: | 3.63 |
| AA: | 15.19 | T: | 2.688 |
Technical Specifications
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 6.29 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

