How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AF: | 0.38 | AB: | 6.76 |
| BF: | 0.53 | T: | 2.688 |
| V: | 4.26 in | BD: | 9 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Bore Code: | 43 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

