How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| T: | 2.688 | G: | 3.63 |
| V: | 4.26 in | BF: | 0.53 |
| D: | 4.88 | P: | 4.62 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| AG: | 10.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

