How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | G: | 3.63 |
| BF: | 0.53 | AG: | 10.5 |
| AF: | 0.38 | AA: | 15.19 |
| BD: | 9 | LL: | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 7.25 | V: | 4.26 in |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 43 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 28.2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.688 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

