How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| AK: | 8.5 | LL: | 5.25 in |
| LQ1: | 8.61 in | BD: | 9 |
| T: | 2.688 | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 5:1 |
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

