How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | BD: | 9 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AK: | 8.5 | G: | 3.63 |
| AJ: | 7.25 | T: | 2.688 |
| P: | 4.62 in | AA: | 15.19 |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 8.61 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 341 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

