How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| V: | 4.26 in | AG: | 10.5 |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | LQ1: | 8.61 in |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| AJ: | 7.25 | AF: | 0.38 |
| BD: | 9 | T: | 2.688 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

