How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | AK: | 8.5 |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | T: | 2.688 |
| AG: | 10.5 | H: | 0.53 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| V: | 4.26 in | BE1: | 0.5 in |
| BD: | 9 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Bore Code: | 43 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

