How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AB: | 6.76 | T: | 2.688 |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
| P: | 4.62 in | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AG: | 10.5 | LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

