How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| P: | 4.62 in | BD: | 9 |
| AG: | 10.5 | H: | 0.53 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 2.688 |
| AE2: | 0.97 | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | BF: | 0.53 |
| LL: | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Output RPM: | 29.2 | Bore Code: | 43 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

