How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | D: | 4.88 |
| I: | 7.5 in | BF: | 0.53 |
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | T: | 2.688 |
| G: | 3.63 | AK: | 8.5 |
| V: | 4.26 in | LL: | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

