How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| T: | 2.688 | AJ: | 7.25 |
| BF: | 0.53 | AB: | 6.76 |
| AF: | 0.38 | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| P: | 4.62 in | AK: | 8.5 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

