How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| AE2: | 0.97 | BD: | 9 |
| AA: | 15.19 | AB: | 6.76 |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | T: | 2.688 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

