How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.688 |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in | BE1: | 0.5 in |
| G: | 3.63 | LL: | 5.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

