How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AB: | 6.76 | V: | 4.26 in |
| BD: | 9 | LQ1: | 8.61 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | AK: | 8.5 |
| P: | 4.62 in | AJ: | 7.25 |
| AE2: | 0.97 | H: | 0.53 in |
| D: | 4.88 | I: | 7.5 in |
| T: | 2.688 | AA: | 15.19 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Bore Code: | 43 | Model Code: | 52YF |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

