How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | T: | 2.688 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| LQ1: | 8.61 in | AE2: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Model Code: | 52YF | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

