Grove Gear 52YF-2-2.688-250TC-10-L3
Part #:52YF-2-2.688-250TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 9 |
| AB: | 6.76 | AJ: | 7.25 |
| V: | 4.26 in | BF: | 0.53 |
| AG: | 10.5 | T: | 2.688 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| I: | 7.5 in | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Bore (C Face): | 1.625 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

