Grove Gear 52YF-2-2.688-250TC-10-L9
Part #:52YF-2-2.688-250TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | LL: | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | V: | 4.26 in |
| LQ1: | 9.17 in | G: | 3.63 |
| BF: | 0.53 | P: | 4.62 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 19.4 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

