How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 15.19 |
| V: | 4.26 in | P: | 4.62 in |
| BD: | 9 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | LL: | 5.25 in |
| LQ1: | 9.17 in | AE2: | 0.97 |
| D: | 4.88 | AB: | 6.76 |
| T: | 2.688 | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Ratio: | 100:1 |
| Bore Code: | 43 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.07 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

