How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.688 | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| BE1: | 0.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output RPM: | 117 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

