How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 8.5 | LL: | 5.25 in |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| P: | 4.62 in | BF: | 0.53 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.26 in | T: | 2.688 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

