How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 7.25 |
| AF: | 0.38 | I: | 7.5 in |
| AK: | 8.5 | AG: | 10.5 |
| AA: | 15.19 | BE1: | 0.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BD: | 9 | BF: | 0.53 |
| LL: | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | T: | 2.688 |
| AB: | 6.76 | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Model Code: | 52YF |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

