How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| BF: | 0.53 | T: | 2.688 |
| V: | 4.26 in | BE1: | 0.5 in |
| D: | 4.88 | AK: | 8.5 |
| BD: | 9 | P: | 4.62 in |
| LQ1: | 9.17 in | AF: | 0.38 |
| LL: | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Bore Code: | 43 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

