How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| T: | 2.688 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 5.25 in | AB: | 6.76 |
| AF: | 0.38 | G: | 3.63 |
| LQ1: | 9.17 in | P: | 4.62 in |
| BF: | 0.53 | AA: | 15.19 |
| AG: | 10.5 | D: | 4.88 |
| V: | 4.26 in | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 43 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Series Code: | OE | Output RPM: | 70 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

