How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| AJ: | 7.25 | T: | 2.688 |
| AG: | 10.5 | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 9 | H: | 0.53 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LQ1: | 9.17 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Input Bore (C Face): | 1.625 | Bore Code: | 43 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

