How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| I: | 7.5 in | G: | 3.63 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| BF: | 0.53 | LQ1: | 9.17 in |
| AK: | 8.5 | T: | 2.688 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

