How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| BD: | 9 | AE2: | 0.97 |
| H: | 0.53 in | AA: | 15.19 |
| T: | 2.688 | AF: | 0.38 |
| V: | 4.26 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | LQ1: | 9.17 in |
Technical Specifications
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.688 in |
| Ratio: | 5:1 | Output RPM: | 341 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

