How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AK: | 8.5 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | H: | 0.53 in |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 43 | Output RPM: | 341 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

