How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | AA: | 15.19 |
| BD: | 9 | AJ: | 7.25 |
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| T: | 2.688 | BE1: | 0.5 in |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 5.14 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

