How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ1: | 9.17 in |
| AB: | 6.76 | AA: | 15.19 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 10.5 | D: | 4.88 |
| AJ: | 7.25 | AE2: | 0.97 |
| BE1: | 0.5 in | I: | 7.5 in |
| P: | 4.62 in | H: | 0.53 in |
| T: | 2.688 | LL: | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
Technical Specifications
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

